Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
TC-608 - Manual Push Pull Clamps - Flange Base
Bill of material
TC-608
PN
Part No.
TC-608
AMERSID
Americas ID
1102897
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Overall Height
4.040 Inch
B
B Overall Length
6.130 Inch
C
C Bar Height
1.250 Inch
D
D Hole Spacing Along Length
1.630 Inch
E
E Hole Spacing Along Width
1.630 Inch
F
F Base Length
2.310 Inch
G
G Base Width
2.250 Inch
H
H Bar Length
3.000 Inch
J
J Hole Size
0.330 Inch
M
M Bar Diameter
0.620 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models