Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
TC-609 - Manual Push Pull Clamps - Flange Base
Bill of material
TC-609
PN
Part No.
TC-609
AMERSID
Americas ID
1102898
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Overall Height
3.250 Inch
B
B Overall Length
5.480 Inch
C
C Bar Height
0.970 Inch
D
D Hole Spacing Along Length
1.380 Inch
E
E Hole Spacing Along Width
1.620 Inch
F
F Base Length
3.600 Inch
G
G Base Width
2.190 Inch
H
H Bar Length
1.880 Inch
J
J Hole Size
0.270 Inch
M
M Bar Diameter
0.500 Inch
HIDDEN
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models