Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
TC Adjustable type - DME
Bill of material
TC8000
REF
Catalog number
TC8000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    BA Bayonet adapter - DME
    D-M-E
    HFH Tubular heaters - DME
    D-M-E
    High Watt Density Cartridge Heaters
    D-M-E
    TC 90° angle type - DME
    D-M-E
    TC Straight type - DME
    D-M-E
    TC 45° angle type - DME
    D-M-E
    ETC 90° Screw-in Type - DME
    D-M-E
    ETC Threaded type - DME
    D-M-E
    Jiffy-Tite Plugs - Male and Female Plugs
    IKO (NIPPON THOMPSON CO.,LTD)
    Standard-with the Cage (BA..Z,BHA..Z)
    D-M-E
    FSK Jiffy Tites - DME
    D-M-E
    TC Replacement parts - Thermocouple type 'J' - DME
    D-M-E
    HCTC Cartridge heaters with TC type 'J' (Teflon sealed, waterproof) - DME
    D-M-E
    Cartridge Heaters
Previews
3D
Dimension
2D
Download CAD models