Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PlaSteel
Description
TC6DL35 - Thermocuples and Thermoresistances
Bill of material
TC6DL35G3_8
COD
Code
TC6DL35
FIL
Thread
D
Ø
6 mm
LT
35 mm
MAT
Tube material
AISI 304
TEMP
Max temperature
400 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models