Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX40X16 - Profile
Bill of material
FlexLink TCBB LX40X16 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile
ITEMDS
Name
40x16 Basic
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
0.8 kg/m
CNSMASSEXACT
Weight
kg
WX
0.4 cm^3
WY
2.3 cm^3
LX
0.8 cm^3
LY
4.6 cm^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models