Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX80 C - Profile, closed
Bill of material
FlexLink TCBB LX80 C 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile, closed
ITEMDS
Name
80x80 Basic, closed
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
4.8 kg/m
CNSMASSEXACT
Weight
kg
WX
30.6 cm^3
WY
30.6 cm^3
LX
122.4 cm^3
LY
122.4 cm^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models