Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBH LX80 - Profile
Bill of material
FlexLink TCBH LX80 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile
ITEMDS
Name
80x80 Heavy
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
5.3 kg/m
CNSMASSEXACT
Weight
kg
WX
34.8 cm^3
WY
34.8 cm^3
LX
139.3 cm^3
LY
139.3 cm^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models