Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBU LX80X160 - Profile
Bill of material
FlexLink TCBU LX80X160 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile
ITEMDS
Name
80x160 Ultra
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
11.4 kg/m
CNSMASSEXACT
Weight
kg
WX
135.4 cm^3
WY
78.2 cm^3
LX
1083.0 cm^3
LY
312.9 cm^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models