Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-AP-E - Clamps for hinged joints
Bill of material
Clamps for hinged joints TCC-AP-30-E-C9
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
d
30 mm
DIM02
L
88 mm
DIM03
H
54.0 mm
DIM04
d2
8.5 mm
DIM05
f' ±0.2
67 mm
DIM06
l1
45 mm
DIM07
l2
20 mm
DIM08
l3
28 mm
DIM09
l4
42 mm
DIM10
S
M8
DIM11
C
12 N*m
DIM12
F1
3300 N
DIM13
M1
33 N*m
DIM14
M2
140 N*m
WEIGHT
Weight
80 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models