Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-TP-I - Clamps for hinged joints
Bill of material
Clamps for hinged joints TCC-TP-30-I-C9
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
d
30 mm
DIM02
L
95 mm
DIM03
B
44.5 mm
DIM04
d2
8.5 mm
DIM05
f' ±0.2
32.5 mm
DIM06
f1
42 mm
DIM07
l1
40 mm
DIM08
l2
20 mm
DIM09
l3
28 mm
DIM10
l4
44 mm
DIM11
S
M8
DIM12
C
12 N*m
DIM13
F1
3000 N
DIM14
M1
33 N*m
DIM15
M2
120 N*m
WEIGHT
Weight
82 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models