Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-TP-PBF - Hinged joint with mounting base and clamp
Bill of material
Hinged joint with mounting base and clamp TCC-TP-PBF-30-T-C33
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
d
30 mm
DIM02
L
75 mm
DIM03
B
40 mm
DIM04
H
107 mm
DIM05
d2
6.5 mm
DIM06
f
60 mm
DIM07
f1
20 mm
DIM08
f2
42 mm
DIM09
f3
33 mm
DIM10
H1
7.5 mm
DIM11
S
M8
DIM12
C
12 N*m
DIM13
F1
3000 N
DIM14
M1
33 N*m
DIM15
M2
N*m
WEIGHT
Weight
145 g
INFOEG
Product details
Product details
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD