Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCF45 - Economy grade 100 eye type rotating lifting eye
Bill of material
TCF45-0.3T
CODE
Code
TCF45
TYPE
Type
Economy grade 100 eye type rotating lifting eye
MAT
material quality
alloy steel
SUR
Surface Treatment
Baked paint (orange red)
SPE
specifications
M
8 mm
A
37 mm
B
25 mm
C
8.5 mm
D
11 mm
E
13 mm
F
25 mm
W
47 mm
S
6 mm
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models