Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
tcl - tclx
Bill of material
DBY11-TCM-6-5-S
CODE
TC
BC
bc
CC
cc
CB
cb
mm
TRIP
trip
mm
MC
mc
PRP
prp
A
29.5 mm
DA
0.0 mm
MC1
MC
0 mm
KC
0 mm
AB
6 mm
AC
23.5 mm
AD
5 mm
B
30 mm
BA
29 mm
C
14.5 mm
CA
9 mm
CB1
CB
6.0 mm
D
5 mm
G
20.5 mm
J
0.0 mm
JA
0 mm
K
M2.5x0.45
KA
0 mm
KB
0 mm
L
M3x0.5
LA
5 mm
LB
20.5 mm
LC
6 mm
LD
9 mm
LE
0 mm
M
6.0 mm
MA
3.0 mm
MB
9.5 mm
N
3.5 mm
P
M3x0.5
PA
0.0 mm
PB
0.0 mm
PC
0.0 mm
PD
9.5 mm
PE
0.0 mm
PF
5.5 mm
R
/
RA
0 mm
S
0 mm
U
0.0 mm
V
0.0 mm
W
0.0 mm
X
0.0 mm
Y
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models