Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Nansin
Description
TCM S-1 Stopper
Bill of material
TCM-65 NM S-1
ORDERNO
Order Number
WM
Wheel Material
AL
Allowable Load
N
AL2
Allowable Load
kgf
SF
Starting Force
daN
TSF
Turning Starting Force
daN
D
Wheel Diameter
mm
WW
Wheel Width
25 mm
H
Height
mm
A
Mounting Pitch
55 mm
B
Mounting Pitch
42 mm
X
Plate Size
70 mm
Y
Plate Size
58 mm
P
Mounting Hole Diameter
8.8 mm
TR
Turning Radius
(R75) mm
E
Eccentricity
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa
    BASE LS.A-PP - LV.F-PP - ELESA-Bases for levelling feet
    Nansin
    TEL
    Nansin
    STM S-2, S-3 Stopper
    Hammer Caster
    413J
    Nansin
    SKM-T
    Nansin
    SKM
    Nansin
    STC
    NIDEC COMPONENTS
    8P
    Misumi
    CRSDG, CSRSDG - Casters - Conductive Type  - with Stopper Type
    Hammer Caster
    415G
    Nansin
    SU-SR
    Nansin
    SU-TEL
    Nansin
    STM W-3 Stopper
    Nansin
    SKH
Previews
3D
Dimension
2D
Download CAD models