Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
TCPCF - Temperature Sensor - Compact Type - Lead Wire Configurable
Bill of material
TCPCF3.2-100-F0.3-N
PN
Part Number
TCPCF3.2-100-F0.3-N
D
3.2 mm
L
L Standard
100 mm
F
F 0.1m Increment
m
CTS
Terminal Selection
NOTE
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models