Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
TCSD Series - 2,00 mm IDC Ribbon Cable Assembly, Socket
Bill of material
TCSD-04-S-01.00-01-N
PN
Part Number
TCSD-04-S-01.00-01-N
SERIES
Series
TCSD
POS
No. of Positions Per Row
EA
End Assembly
AL
Assembly Length
Inch
LS
Lead Style
01
PLOPT
Plating Options
NOPT
Notch Option
RWOPT
Reverse Wiring
POLOPT
Polarized Mating
RNOPT
Reverse Polarization Notch
DAISY
Daisy Chain
Inch
DCNT
Daisy Chain Note
Assembly Length - Must be at least 2 inches greater than Daisy Chain.
ROPT
Reverse Connector
MOPT
Middle Connector Reversed
OOPT
Outside Connector Reversed
BOOPT
Breakout Option
SROPT
Strain Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models