Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TCY - Zinc Pull (Male screw)
Bill of material
TCY-122
CN
Catalog Number
TCY-122
LM
Length Of Thread
13 mm
A
Width A
11 mm
L
Length L
122 mm
L1
Length L1
102 mm
M
Thread
M6
H
Height H
28 mm
H1
Height h
24 mm
N
Load
1000 N
MASS
Mass
85 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models