Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SFS
Description
TDA-S - A self tapping fastener
Bill of material
SFS TDA-S-S16-6,5X80 A self tapping fastener
CNSORDERNO
Description
TYP
Type
TDA
KOPF
Head shape
Hex head
DS
Washer variant
S16
TEXT1
Text Line 1 (Product)
A self tapping fastener
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
-
TEXT4
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
KL
Clamping range
MAT
Material
A2
L
Lenght
mm
D1
Head diameter
10 mm
D2
Diameter
6.5 mm
DW
16 mm
SW
8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models