Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
SFS
Description
TDB-S - A self tapping fastener
Bill of material
SFS TDB-S-S16-6,3X120 A self tapping fastener
CNSORDERNO
Description
TYP
Type
KOPF
Head shape
Hex head
DS
Washer variant
TEXT1
Text Line 1 (Product)
TEXT2
Text Line 2 (Product)
TEXT3
Text Line 3 (Product)
ST
Sandwich thickness
KL
Clamping range
MAT
Material
L
Length
mm
D1
Head diameter
mm
D2
Diameter
6.3 mm
DW
mm
SW
8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models