Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDB92_97 - Hexagon head bolt with stopper/Regulating type.Flat head type
Bill of material
TDB92-M3-L16
CODE
code
TYPE
type
SR type
TYPE1
type
Antistatic type
THR
thread
Coarse tooth
MAT
subject material
SUR
subject surface preparation
STR
subject strength grade
MAT1
Stop material
polyurethane
COL
Stop colour
black
HRD
Stop hardness
Xiao styleA90
ANT
Antistatic value
10^6~10^9Ω
MAT2
enclosure material
SUR1
enclosure surface preparation
M
mm
L
mm
DD
d
3.5 mm
SR
3.5 mm
A
2.0 mm
A2
0.7 mm
A3
A1
2.0 mm
S
5.5 mm
C
6.4 mm
T
2.4 mm
LINK
Website link
Website link
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型