Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
nVent HOFFMAN
Description
TE - Thermoelectric coolers
Bill of material
TE121024011
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
MAT
Material
Heat Sink, Anodized Aluminium. Shroud, Galvanized steel alternatively stainless steel
TEMP
Temperature limits
-40 °C ... +55 °C °C
IP
Protection
IP65 | TYPE 4, 4X
H
Height
mm
W
Width
mm
D
Depth
mm
NCW
Nominal cooling watts
IV
Input DC Voltage
PC
Power consumption L35/L35
W
RC
Rated current (55 C/55 C)
A
F
Feature
MASS
Weight
kg
EAN
EAN Code
MI
Mounting Instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models