Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
RUD
Description
TECDOS PI-GAMMA - Drive technology
Bill of material
TEC 25 7910670
BEZEICH
Notation
AZ
No. of Pockets
6 Stk.
TD
Pitch circle diameter
mm
L1
mm
L3
mm
L5
mm
L6
mm
D1
Ø
mm
D2
Ø
mm
D3
Thread-Ø
D4
Ø
mm
D5
Ø
mm
AUS
Version
GEW
Weight
kg
BESTNR
Order No.
INFO
Product link
Product link
BESCH
Description
The TECDOS PI-GAMMA drive technology is optimally matched to the high quality TECDOS components, such as the: the lift limiter, the pocket wheel, the end fixing, and the round link chain. The chain based TECDOS drive technology offers a long service life and ensures maximum operational reliability.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RUD
    TECDOS round link chain medium
    RUD
    TECDOS OMEGA DRIVE - Drive technology
    RUD
    TECDOS chain wheels
    RUD
    TECDOS end fixing
    RUD
    PP-VIP - PowerPoint direct VIP chain connection
    RUD
    RUD lift limiter
    RUD
    TECDOS round link chain premium
    RUD
    TXP - Texolution-Point
    KIPP USA
    K1058 - Bow shackle
    RUD
    SO-PP-VIP - SO-PP-VIP POWER-POINT direkter VIP-Ketten-Anschluss - mit Sonderlänge
    BEA Ingranaggi
    Double simple sprockets 08B-1 - Double simple sprockets - DIN 8187 - ISO 606
    Ketten Fuchs
    Sprocket 8 x 3 mm - Sprocket 8 x 3 mm, for roller chains according to DIN 8187 ISO / R 606
    Sati
    081-1 (12,7 x 3,33 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
    Haberkorn
    Cast iron sprockets simplex 3/4"x7/16" (12 B-1)
Previews
3D
Dimension
2D
Download CAD models