Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tece
Description
TECEconstruct toilet module with Compact 320 cistern, installation height 1120 mm - TECE-sanitary modules
Bill of material
9500600
CNSORDERNO
Article number
9500600
PICTURE
Picture
LODLEVEL
LOD Level
H
Height adjustment
mm
Enter value for H
Height adjustment
mm
cm
inch
ft
KT1
Shorttext 1
TECEconstruct toilet module with Compact 320 cistern, installation height 1120 mm
ZT
Customs code
39229000
WG
Commodity group
907
PG
Product group
2009070030
ME
Quantity unit
St.
LE1
1
LE2
15
LE3
90
GTIN
4027255093553
IDNR
9500600
ASTEXT
Specification text
Information
Specification text
HTML
Website
HTML
EF002169
Material
EF021320
Self-bearing construction
EF000139
Surface
EF005454
Height
mm
EF005452
Width
mm
EF005457
Depth
mm
EF022822
Material des Spülkastens
EF020834
Qualitätsklasse Spülreservoir
EF024127
Anschluss Leitungswasser
EF020820
Abmessungen Gewindeanschluss Leitungswasser (Inch)
EF020260
Min. Spülwassermenge
l
EF023792
Max. Spülwassermenge
l
EF022823
Spülung
EF020698
Einstellbare Spülwassermenge
EF023751
Für die Frontbedienung geeignet
EF023752
Für die Bedienung über die Ablage geeignet
EF023081
Min. Ablagenhöhe
mm
EF021703
Outer drainage tube diameter
mm
EF023084
Frame geeignet für Toilette mit Sprung > 60cm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models