Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tece
Description
TECEfloor tacking sheet 10plus silent - Pipe Systems
Bill of material
77531532
CNSORDERNO
Article number
77531532
PICTURE
Picture
DIM
Dimension
2 x 1 m
KT1
Shorttext 1
TECEfloor tacking sheet 10plus silent
KT2
Shorttext 2
200x100x1 cm, 29 dB, 5 kN/m², WLS 040
ZT
Customs code
39211100
WG
Commodity group
770
PG
Product group
1007700080
ME
Quantity unit
m2
LE1
50
LE2
240
GTIN
4027255094352
ASTEXT
Specification text
Information
Specification text
HTML
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models