Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Tee 90° - PMS 25
Bill of material
Tee 150/90/0,5/444/GY/PMS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
455 mm
B
205 mm
C
mm
W1
90 °
NL
Nominal length
500 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Tee welded 90° - PMS 25
    Schiedel
    Tee 45° - PMS 25
    Schiedel
    Inner Liners/Pipe 1000mm - PMS 25
    Schiedel
    Inner Liners/Pipe 500mm - PMS 25
    Schiedel
    Terminal - PMS 25
    Schiedel
    Cones - PMS 25
    Schiedel
    Adapter SW-PMS25 - PMS 25
    Schiedel
    Insp. Bend Patch - PMS 25
    Schiedel
    Base Support - PMS 25
    Schiedel
    Inner Liners/Pipe 250mm - PMS 25
    Schiedel
    Cantilever Suppport - ICS 25
    Schiedel
    Base Support floor mounting - PMS 25
    Schiedel
    Bend 30° - PMS 25
    Schiedel
    Wall Band - Accessories
Previews
3D
Dimension
2D
Download CAD models