Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Tee 90° - PMS 50
Bill of material
Tee 150/90/0,5/444/GY/PMS50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS50
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
455 mm
B
205 mm
C
mm
W1
90 °
NL
Nominal length
500 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
3.42 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models