Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Schiedel
Description
Tee plug with drain - ICS 50
Bill of material
Tee_Plug_w.drain 500/-/0,6/316/BA/ICS50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS50
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
95 mm
NL
Nominal length
95 mm
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Inspection Pipe patch N1 - ICS 50
    Schiedel
    Wall Band - Accessories
    Schiedel
    Pipe 500mm - ICS 50
    Schiedel
    Top plate - ICS 50
    Schiedel
    Inspection Tee N1 Short - ICS 50
    Schiedel
    Pipe 1000mm - ICS 50
    Schiedel
    Anti Splash Terminal inspection - ICS 50
    Schiedel
    Wall Support Side Plates - Accessories
    Schiedel
    Ignis Protect - ICS 25
    Schiedel
    Tee 90° long - ICS 50
    Schiedel
    Tee 90° - ICS 50
    Schiedel
    Cantilever Suppport - ICS 25
    Schiedel
    Bend 90° - ICS 50
    Schiedel
    Pipe 250mm - ICS 50
Previews
3D
Dimension
2D
Download CAD models