Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
TEM Series - TEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Header
Bill of material
TEM-105-02-03.0-H-D
PN
Part Number
TEM-105-02-03.0-H-D
SERIES
Series
TEM
POS
Number of Positions
LS
Lead Style
02 - Surface Mount
BTOPT
Body Type
PLOPT
Plating Option
ROW
Number of Rows
D - Double Row
SH
Stack Height
AOPT
Alignment Pins
LCOPT
Locking Clips
WTOPT
Weld Tab Option
LOPT
Latching
PPOPT
Pick and Place Pad
TROPT
Packaging Options
A
A Body Height
5.375 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models