Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
TEM Series - TEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Header
Bill of material
TEM-105-02-03.0-H-D
PN
Part Number
TEM-105-02-03.0-H-D
SERIES
Series
TEM
POS
Number of Positions
LS
Lead Style
02 - Surface Mount
BTOPT
Body Type
PLOPT
Plating Option
ROW
Number of Rows
D - Double Row
SH
Stack Height
AOPT
Alignment Pins
LCOPT
Locking Clips
WTOPT
Weld Tab Option
LOPT
Latching
PPOPT
Pick and Place Pad
TROPT
Packaging Options
A
A Body Height
5.375 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models