Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® GT with DNV GL certificate, Stroke length 50-2900 mm - Temposonics GT
Bill of material
GT2 F 0050M D60 1 V0 CA1
SCHNITTSTELLE
Interface
Analog
BF
Sensor Model
Rod - Redundant measurement
BR
Sensor Model
AB
Specification
ME
Unit of measurement
MLVERS
Stroke length version
ML
Stroke length
ANS
Connection type
BS
Supply voltage
1: +24 VDC (–15 / +20 %)
AG
Output
ZS
Approval
CA1: DNV GL certificate
INFO
Datasheet
Product datasheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models