Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® TH, Stroke length 25-7620 mm - Temposonics® TH, Stroke length 25-7620 mm
Bill of material
TH M 0025M C01 1 D N N A01
SCHNITTSTELLE
Interface
BF
Sensor model
TH: Rod
DESIGN
Design
FT
Flange type
ME
Unit of measurement
MLVERS
Stroke length version
ML
Stroke length
mm/INCH
ANS
Connection type
BS
Operating voltage
AF
Version
EA
Connection options
FS
Functional safety type
N: Not approved
ZO
Additional option type
N: None
PRO
Protocol
BDR
Baud rate
kBit/s
AUFL
Resolution
μm
AUSF
Performance
MAGNETZ
Magnet number for multi-position measurement
AG
Output
DL17
Data length
C18
Output format
A19
Resolution
F20
Filtering performance
O2122
Signal options
MW23
Measurement contents
MSM24
Direction and sync. mode
D25
Diagnostics
INFO
Datasheet
Product datasheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models