Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
tet3000_12_069ra - Bel Power Solutions
Bill of material
TET3000-12-069RA
PN
Part Number
TET3000-12-069RA
DESC
Description
Front End AC-DC Power Supply, Power 3000W, Output 12VDC, 244A, Input 90-300VAC, Reverse Airflow
POWER
Power
3000 W
VI
Voltage Input
90-300 VAC
OV
Output Voltage
12 VDC
OC
Output Current
244 A
OT
Operating Temperature
0 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    tet2500_12_086na - Bel Power Solutions
    Bel Fuse
    tet4000_48_069ra - Bel Power Solutions
    Bel Fuse
    pet750_12_050na - Bel Power Solutions
    Bel Fuse
    pet750_12_050nd - Bel Power Solutions
    Bel Fuse
    pes2200_12_080nd - Bel Power Solutions
    Bel Fuse
    pes2200_12_080na - Bel Power Solutions
    Bel Fuse
    pet800_12_074na - Bel Power Solutions
    Bel Fuse
    TXP3500-1048 - Bel Power Solutions
Previews
3D
2D
Download CAD models