Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
TF Series - Full Cone Nozzles
Bill of material
1/8TF6NN-1Full Cone
MAN
Manufacturer
BETE Fog Nozzle
PN
Part No.
1/8TF6NN@1
SN
Series Name
TF
CS
Connection Size
Inch
RA
Rating
NT
Nozzle Type
Spiral
SP
Spray Pattern
SA
Spray Angle
CSM
Connection Submethod
MAT
Material
APOR
Approximate Orifice Diameter
0.09 Inch
APFP
Approximate Free Passage
0.09 Inch
KF
K-Factor
0.22
EXP
Exponent
0.5
A
1.69 Inch
B
0.56 Inch
C
1.69 Inch
WT
Weight
0.20 oz
MSL
Link For Model
Link for model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models