Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
TFB10 - Coupling Body without Fitting Bodies
Bill of material
TFB10
PN
Part No. (Straight Thru)
TFB10
MAT
Material
Acetal
CCOLUMN
Product Number
TFB10
DCOLUMN
Product Name
Tentube Coupling Body Without Fitting Inserts
FCOLUMN
CPC Series
Tentube, Multi-Tube
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
N/A
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
N/A
WCOLUMN
CPC Low
N/A
XCOLUMN
CPC High
N/A
YCOLUMN
CPC High
N/A
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Nylon
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели