Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TFC79 - German limit clamp
Bill of material
TFC79-1
CODE
code
TFC79
TYPE
type
High temperature resistant type
MAT
material
Mold Steel (1.2343)
HRD
hardness
48~53HRC
TEM
Temperature resistance
250°C
SPE
specification
D
13 mm
DD
d
7 mm
B1
6.6 mm
B2
1.4 mm
B3
4.3 mm
T1
10 mm
T2
1.0 mm
T3
1.6 mm
R
0.35 mm
M
M3 mm
INS
Installing screws
M2xL16
LOAD
Load
3.4
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models