Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TFD05 - Special bushing for nylon fastener assembly
Bill of material
TFD05-D10
CODE
code
TFD05
TYPE
type
Special bushing for nylon fastener assembly
MAT
material
S45C
SUR
surface preparation
Blacken
D
mm
D1
16 mm
L
26 mm
TT
t
6 mm
R
2.0 mm
DD
d
2.3 mm
C
0.8 mm
M
6 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models