Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SAMLO
Description
TFN30 - Cable Carriers-Series 30 Both Sides Open Type
Bill of material
TFN30-C38-R75-3(S0)
TYPECODE
typecode
TFN30
C
R
NOL
Number of Links
STROKE
Stroke
W
P
46.0
E
D
145
K
330
H
195
HF
230
AL
Max. Aerial Load
8
ALE
Max. Aerial Length
1.5
MAL
Max. Allowable Length
40
MAVSL
Max. Allowable Vertical Suspension Length
20
CATALOG
catalog
tfn30.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models