Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SAMLO
Description
TFR35 - Cable Carriers-Series 35 Both sides Open Type
Bill of material
TFR35-C100-R100-3(S0)
TYPECODE
typecode
TFR35
C
R
NOL
Number of Links
STROKE
Stroke
W
P
59.0
E
D
175
K
475
H
255
HF
295
AL
Max. Aerial Load
10
ALE
Max. Aerial Length
1.9
MAL
Max. Allowable Length
70
MAVSL
Max. Allowable Vertical Suspension Length
30
CATALOG
catalog
tfr35.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models