Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
TFZ 20 - Disk valve, metal
Bill of material
0151.0368
ARTNR
Article number
0151.0368
CTN
Customs Tariff Number
84818073
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Ventilation
M
Material
Sheet steel, galvanized
C
Colour
Pure white, similar to RAL 9010, gloss 70
WG
Weight
0.66 kg
SFNS
Suitable for nominal size
200 mm
W
Width
245 mm
H
Height
245 mm
D
Depth
245 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799513681
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models