Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rigon
Description
TGMM - T-gibs
Bill of material
TGMM 10
SIG
Designation
TGMM
COD
Code
TW
22 mm
TH
13 mm
TD
6 mm
TR
5 mm
SHCS
M-5x20
TS
mm
TL
mm
TA
Travel allowed
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models