Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
TGPLA - Plates with Fittings
Bill of material
TGPLA1-1-A150-B100-Y50-S20
PN
Part No.
MATP
Material of Plate
Low Carbon Steel
MATS
Material of Socket
1025 Steel
ST
Surface Treatment
Trivalent Chromate
MOP
Max. Operating Pressure
1 MPa approximately 10 kgf/cm2 or Less
NO
No.
H
H No. of Sockets
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
Y
mm
Enter value for Y
mm
cm
inch
ft
S
S 5mm Increment
mm
Enter value for S
S 5mm Increment
mm
cm
inch
ft
PI
P Increment
P
P 1mm Increment
mm
R
Rc(PT)
D
mm
W
mm
TT
t
2.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models