Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PROPLASTICA
Description
TGW - Self-lubricating guide bushing
Bill of material
Self-lubricating guide bushing TGW-20022
D
Nomianl diameter
mm
D1
Diameter
D2
Diameter
mm
S
Distance
6 mm
L1
Nominal length
mm
L
Length
mm
MATERIAL
Material
Aluminium bronze
DENSITY
Density
7450 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    TPG - Self-lubricating guide bushing
    PROPLASTICA
    TXG - Self-lubricating guide bushing
    PROPLASTICA
    SS - Angle pin
    PROPLASTICA
    SPW - Leader pin
    PROPLASTICA
    TPZ - Tube dowel
    PROPLASTICA
    TPE - Leader pin bushing
    PROPLASTICA
    SXE - Leader pin
    PROPLASTICA
    TBW - Guide bushing - bronze rite
    PROPLASTICA
    KWH - Ejector rod
    PROPLASTICA
    TZW - Sprue puller bushing
    PROPLASTICA
    PO - Support washer
    PROPLASTICA
    WH - Hardened ejector pin
    PROPLASTICA
    TKW - Guide bushing
    PROPLASTICA
    FK - Guide pin - demountable
Previews
3D
Dimension
2D
Download CAD models