Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TH/.025 CONNECTOR SYSTEM, RECPT AND TAB
Bill of material
1674936-2
PN
Part Number
1674936-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1674936-2
TEINTERNALDESCRIPTION
TE Internal Description
0.64 III RCPT NON SEALED AU (S)
SEALABLE
Sealable
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Clean Body
WIRETYPE
Wire Type
Copper
RECEPTACLESTYLE
Receptacle Style
180
CRIMPTYPE
Crimp Type
F-Crimp
TYPICALCURRENTRATINGA
Typical Current Rating
3 A
TERMINALSPLICETYPE
Terminal & Splice Type
Receptacle
MATINGTABWIDTH
Mating Tab Width
.64 mm [ .025 in ]
MATINGTABTHICKNESS
Mating Tab Thickness
.64 mm [ .025 in ]
INTERFACEPLATING
Interface Plating
Gold (Au)
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin (Sn)
TERMINATIONMETHOD
Termination Method
Crimp
WIRESIZEMM2
Wire Size
.22 mm2
WIRESIZESEARCHMM2
Wire Size Search
.22 mm2
WIREINSULATIONDIAMETER
Wire Insulation Diameter
.95 - 1.25 mm [ .037 - .067 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
PACKAGINGQUANTITY
Packaging Quantity
10000
PACKAGINGMETHOD
Packaging Method
Reel
TERMINALTRANSMITS
Terminal Transmits
0 - 24 A (Low Power)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models