Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
COSMOTEC
Description
The base plate SUS
Bill of material
NW25BP
CNSORDERNO
Model Number
PC
Product code
MAT
Material
SUS304
STD
Standard Size
A
mm
B
mm
D
19 mm
E1
40 mm
E2
46.2 mm
L
Length
75 mm
RPT
Recommended plate thickness
6~22 mm
RHD
Recommended hole diameter
25±0.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models