Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Thin Glass Grippers STGG - STGG 100x55 QCM 51
Bill of material
SCHMALZ 10.01.30.00519 STGG 100x55 QCM 51
NAME
Name
10_01_30_00519
NNCUSTOM
STGG 100x55 QCM 51
NTCUSTOM
Flächensauggreifsystem
NBCUSTOM
STGG 100x55 QCM 51
LINACUSTOM
STGG 100x55 QCM 51
ARTNR
Order number
10.01.30.00519
C114
B
55 mm
C127
d
12 mm
C126
d2
14 mm
C120
D2
112 mm
C154
D mk
46 mm
C132
G1
G1/8"-IG
C135
G2
M4-IG
C633
G4
M4-AG
C117
H
67.4 mm
C116
H2
10.5 mm
C622
H3
56.9 mm
C111
L
100 mm
C619
LG4
7.6 mm
C173
W
20 °
C625
Y1
73 mm
C909
Durchfluss (max)
20 mł/h
C2220
Umgebungstemperatur
5 ... 60 °C
C575
Weight
325 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models