Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Norgren
Description
Three-Position Cylinders
Bill of material
3R075X0.011X0.011-DN_0
CNSORDERNO
Item
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKEA
Stroke A
Inch
STROKEB
Stroke B
Inch
AC
Acting
Double
MNT
Mounting Style
NR
Rod Style
M
Magnetic Position Sensing
MATR
Material of Rod
Stainless Steel
NT
Rod End Style
EE
Rod Extension
EEL
Extra Extension Length
Inch
G
Lubrication
K
Ports Rotated 90°
Q
Rear Head Port Location
B
Bumper Option
T
Operating Temperature
W
Rod Wiper Option
T1
Magnetic Switch Track Position 1
T2
Magnetic Switch Track Position 2
T3
Magnetic Switch Track Position 3
T4
Magnetic Switch Track Position 4
PRC
Piston Rod Clevis
MB
Mounting Bracket
MN
Mounting Nut
PB
Pivot Bracket
AA
Aa
Inch
BA
Ba
Inch
C
Inch
D
E1
E
Inch
F1
F
Inch
G1
G
Inch
H
Inch
I
J
Inch
K1
K
L1
L
Inch
M1
M
Inch
N
Inch
O
Inch
P
N/A Inch
Q1
Q
N/A Inch
R
N/A Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models