Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Three-Way Ball Valves KVD - KVD 15 3/2
Bill of material
SCHMALZ 10.05.08.00003 KVD 15 3/2
NAME
Name
10_05_08_00003
NNCUSTOM
KVD 15 3/2
NTCUSTOM
Kugelventil
NBCUSTOM
KVD 15 3/2
LINACUSTOM
KVD 15 3/2
ARTNR
Order number
10.05.08.00003
C114
B
58 mm
C119
D1
39 mm
C132
G1
G1/2"-IG
C117
H
85 mm
C111
L
77 mm
C110
L2
125 mm
C133
LG1
19 mm
C140
SW1
29 mm
C472
Nennweite
15 mm
C923
Nenndurchfluss
22 mł/h
C922
Nenndurchfluss
366.7 l/min
C576
Weight
0.81 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models