Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Three-Way Ball Valves KVD - KVD 20 3/2
Bill of material
SCHMALZ 10.05.08.00004 KVD 20 3/2
NAME
Name
10_05_08_00004
NNCUSTOM
KVD 20 3/2
NTCUSTOM
Kugelventil
NBCUSTOM
KVD 20 3/2
LINACUSTOM
KVD 20 3/2
ARTNR
Order number
10.05.08.00004
C114
B
70 mm
C119
D1
47 mm
C132
G1
G3/4"-IG
C117
H
107 mm
C111
L
92 mm
C110
L2
145 mm
C133
LG1
23 mm
C140
SW1
34 mm
C472
Nennweite
20 mm
C923
Nenndurchfluss
45 mł/h
C922
Nenndurchfluss
750 l/min
C576
Weight
1.26 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models