Catalog navigation
CAD model selection
Selectable products: 660
HELP_VARIABLE
Company
TE Connectivity
Description
Through-Hole Resistors
Bill of material
3-1879647-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ELEMENTMATERIAL
Element Material
RESISTORTYPE
Resistor Type
ELEMENTTYPE
Element Type
PRODUCTTYPE
Product Type
NUMBEROFRESISTORS
Number of Resistors
1
TOLERANCE
Tolerance
RESISTANCECLASS
Resistance Class
RESISTANCEOHM
Resistance
Ohm
POWERRATINGW
Power Rating
W
VOLTAGERATINGV
Voltage Rating
V
LEADTYPE
Lead Type
NUMBEROFTERMINATIONS
Number of Terminations
TERMINATIONTYPE
Termination Type
MOUNTSTYLE
Mount Style
DIMENSIONSMM
Dimensions
mm
TEMPERATURECOEFFICIENTPPMC
Temperature Coefficient
ppmC
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
C
PACKAGINGMETHOD
Packaging Method
ALIAS
Alias #
SIZECODE
Size Code
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Through-Hole Resistors
    Special Collection
    Resistor - Resistor configurator
    WMBerg
    Z3-M & Z4-M - Washers - Stainless Steel DIN 1.4300
    TE Connectivity
    Chassis Mount Resistors
Previews
3D
2D
Download CAD models