Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Tilting adaptor 10° for support arm connection ▭ 120 x 65 mm - Support arm system CP 60/120
Bill of material
6206.440
BEST
Model No.
6206.440
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Tilting adaptor 10°
BEZ2
Designation 2
for support arm connection 120 x 65 mm
GEW
Weight
0.400 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models